text.skipToContent text.skipToNavigation

Catalog No. : A7MM-125-4N45-SS

Description:  AL BOLTED SUBSTA TERMINAL 45 DEG SS

UPC: 783786707614

Aluminum Bolted Substation Terminal (45 Degree - Stainless Steel Hardware) - Cable to Pad - 4-250AAC 4-4/0ACSR to 3 X 3 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac