text.skipToContent text.skipToNavigation

Catalog No. : A7M-40-4N15

Description:  AL BOLTED TERMINAL

UPC: 75114336185

Aluminum Bolted Terminal, 4-Hole, 4-inch Pad, Bend 15 Degrees. Conductor Size 1/0-400 AAC, 1/0-366 ACSR.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac