text.skipToContent text.skipToNavigation

Catalog No. : A7M-40-4N-EH

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786774319

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1/0-400AAC 1/0-336ACSR to 3 X 3 inch 4 hole Pad, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant