text.skipToContent text.skipToNavigation

Catalog No. : A7M-40-2N90

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG

UPC: 783786708895

Aluminum Bolted Substation Terminal (90 Degree) - Cable to Pad - 1/0-400AAC 1/0-336ACSR to 2 X 3 inch 2 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant