text.skipToContent text.skipToNavigation

Catalog No. : A7M-40-2N45

Description:  AL BOLTED SUBSTA TERMINAL 45 DEG

UPC: 783786708888

Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 1/0-400AAC 1/0-336ACSR to 2 X 3 inch 2 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac