text.skipToContent text.skipToNavigation

Catalog No. : A7M-250-4NNE50M

Description:  BOLTED TERMNIAL CABLE TO FLAT

UPC: 783786372157

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat, 4 Inch 4-Hole NEMA Flat. Cable Size AAC 1100-2500, Cable Size ACSR 1113-2300, Cable Diameter 1.209-1.823 inch, 4 inch X 5/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E50M is for special Pad Configuration.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac