Catalog No. : A7M-250-4NN45
Description: AL BOLTED SUBSTA TERMINAL 45 DEG
UPC: 783786708680
Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 4 X 4 inch 4 hole Pad at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |