Catalog No. : A7M-250-4NN-SSB
Description: AL BOLTED SUBSTA TERMINAL STRAIGHT
UPC: 783786708673
Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 4 X 4 inch 4 hole Pad, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |