Catalog No. : A7M-250-4N45-EH
Description: AL. BOLTED TERMINAL CABLE TO PAD
UPC: 783786708727
Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 3 X 3 inch 4 hole Pad at 45 Degrees, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |