text.skipToContent text.skipToNavigation

Catalog No. : A7M-250-4N

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786708635

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant