text.skipToContent text.skipToNavigation

Catalog No. : A7M-25-2N-SSB

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786708796

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 4-250AAC 4-4/0ACSR to 2 X 3 inch 2 hole Pad, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac