text.skipToContent text.skipToNavigation

Catalog No. : A7M-25-2N-EH

Description:  SUBSTATION CONNECTOR

UPC: 783786805341

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat, 2-Hole NEMA Flat. Cable Size AAC #4-250, Cable Size ACSR #4-4/0, Cable Diameter .232-.575 inch, 7 inch X 3 inch X 9/16 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac