text.skipToContent text.skipToNavigation

Catalog No. : A7M-25-2N

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786708765

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 4-250AAC 4-4/0ACSR to 2 X 3 inch 2 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant