Catalog No. : A7M-25-1N
Description: A7M-25-1N X
UPC: 783786708758
Aluminum Bolted Substation Terminal - Cable to Pad - Straight - Side-formed Pad - 230kV Maximum - #4-250 AAC #4-4/0 ACSR to 1-1/2 X 1-3/4 inch wide, 1-hole Pad, 9/16 inch hole
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |