text.skipToContent text.skipToNavigation

Catalog No. : A7M-150-4NNE40M

Description:  BOLTER TERMINAL 2 CABLES TO FLAT

UPC: 783786358526

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat. 4 Inch 4-Hole NEMA Flat. Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 8-5/8 inch X 3-5/8 inch. 5/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E40M is for special Pad Configuration.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac