text.skipToContent text.skipToNavigation

Catalog No. : A7M-150-4NE45M

Description:  BOLTED TERMINAL CABLE TO FLAT

UPC: 783786363315

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat. 3 Inch 4-Hole NEMA Flat. Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 8-5/8 X 3-5/8 inch. 5/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E45M is for special Pad Configuration.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac