text.skipToContent text.skipToNavigation

Catalog No. : A7M-150-4N

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786708505

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 556-1500AAC 636-1272ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD