text.skipToContent text.skipToNavigation

Catalog No. : A7M-100-4NREH

Description:  AL BOLTED SUBSTATION TERMINAL HDG

UPC: 783786708338

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad - Tin Plated) - Cable to Pad - 250-1000AAC 300-795ACSR to 3 X 3 inch 4 hole Pad, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac