text.skipToContent text.skipToNavigation

Catalog No. : A7M-100-4NNB

Description:  CABLE TO FLAT CONNECTOR BLANK TONGU

UPC: 783786372218

Bolted Aluminum Connector, Type A7M - Bolted Terminal, Cable to Flat. 4 inch 4-Hole NEMA Flat. Cable Size AAC 250-1000, Cable Size ACSR 300-795, Cable Diameter .567-1.150 inch, 8-1/4 X 3-1/4 inch. 5/8 inch thick. B is for Blank Pad, No Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac