Catalog No. : A7M-100-4NN90-EH
Description: AL BOLTED SUBSTA TERMINL 90 DEG HDG
UPC: 783786708307
Aluminum Bolted Substation Terminal (90 Degree) - Cable to Pad - 250-1000AAC 300-795ACSR to 4X4inch 4 hole Pad at 90 Degrees, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |