Catalog No. : A7M-100-4NN45-SS
Description: AL BOLTED SUBSTA TERMINAL 45 DEG SS
UPC: 783786708284
Aluminum Bolted Substation Terminal (45 Degree - Stainless Steel Hardware) - Cable to Pad - 250-1000AAC 300-795ACSR to 4 X 4 inch 4 hole Pad at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |