text.skipToContent text.skipToNavigation

Catalog No. : A7M-100-4N90-EH

Description:  AL BOLTED SUBSTA TERMINL 90 DEG HDG

UPC: 783786708444

Aluminum Bolted Substation Terminal (90 Degree) - Cable to Pad - 250-1000AAC 300-795ACSR to 3X3inch 4 hole Pad at 90 Degrees, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant