text.skipToContent text.skipToNavigation

Catalog No. : A7M-100-4N-SS

Description:  AL BOLTED SUBSTA TERM STRAIGHT SS

UPC: 783786708345

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad - Stainless Steel Hardware) - Cable to Pad - 250-1000AAC 300-795ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant