Catalog No. : A7M-100-2N90-SSB
Description: AL BOLTED SUBSTA TERMINAL 90 DEG
UPC: 783786708208
Aluminum Bolted Substation Terminal (90 Degree) - Cable to Pad - 250-1000AAC 300-795ACSR to 2X3inch 2 hole Pad at 90 Degrees, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |