text.skipToContent text.skipToNavigation

Catalog No. : A7M-100-2N45

Description:  AL BOLTED SUBSTA TERMINAL 45 DEG

UPC: 783786708178

Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 250-1000AAC 300-795ACSR to 2 X 3 inch 2 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant