Catalog No. : A7M-100-2N30
Description: BOLTED TERM CABLE TO FLAT 30 DEG
UPC: 783786781003
Bolted Aluminum Connector, Type A7M-30 - Bolted Terminal, Cable to Flat at 30 Degree. 2-Hole NEMA Flat. Cable Size AAC 250-1000, Cable Size ACSR 300-795, Cable Diameter .567-1.150 inch, 3-1/4 X 9/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |