text.skipToContent text.skipToNavigation

Catalog No. : A7M-100-2N

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786708116

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 250-1000AAC 300-795ACSR to 2 X 3 inch 2 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant