text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 750 CT 531

Catalog No. : A750CT531

Description:  AL DUAL RATE MECHANICAL LUG 1/0-750

UPC: 783786709021

Tin Plate Aluminum Mechanical Lug, #1/0 - 750 kcmil, Dual Rated Copper and Aluminum 90 Degree C, CSA/UL Listed. 1/2 inch Bolt hole. Length 2-13/16 inch, Width 1-3/8 inch, Height 1-13/16 inch. Pad Thickness 5/16 inch with One 17/32 inch Diameter Hole. Tapped 15/16-16 UNF-2B. Includes One Tin Plated Alumimum 15/16-16 UNF-2B x 1-1/4 inch Set Screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in