Catalog No. : A71U
Description: NONINS RNG TRM 22-16 BLT1/4 90DEG
UPC: 786210221694
Non-Insulated Ring Terminal, 90 Degrees, Length .92 Inches, Width .50 Inches, Bolt Hole 1/4 Inch, Wire Range #22-16 AWG, Copper, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Color |
Metallic |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Ring shape |
Insulation |
None |
Reel packaging |
N |
AWG-range |
22-16 |
Material |
Copper |
Surface protection |
Tinned |
Stud size (imperial) |
1/4 inch |