Alternate Catalog No. : A716 2 1/8EG
Catalog No. : A71621/8EG
Description: CUSHIONED CLP 2-1/8 IN EG STL
UPC: 616013043554
Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 2-1/8 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Installation is easy and requires no more time than a simple pipe clamp installation.
- Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
- Can be used in temperatures from 300 degree F to -40 degree F.
- Snap-Guard Cushioned Clamp Assemblies are available individually bagged.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Assembly includes steel clamp with bolt/locknut and cushion. |
|
Application |
To secure pipes, tubes and hoses for fluid conductors. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
2.57 in |
|
Maximum Clamp Diameter |
2-1/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |