Alternate Catalog No. : A716 1 1/8
Catalog No. : A71611/8
Description: CUSHIONED CLP 1-1/8 IN STL
UPC: 616013160145
Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1-1/8 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Installation is easy and requires no more time than a simple pipe clamp installation.
- Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
- Can be used in temperatures from 300 degree F to -40 degree F.
- Snap-Guard Cushioned Clamp Assemblies are available individually bagged.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Assembly includes steel clamp with bolt/locknut and cushion. |
|
Application |
To secure pipes, tubes and hoses for fluid conductors. |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Gauge |
14 Gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
1.57 in |
|
Maximum Clamp Diameter |
1-1/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |