text.skipToContent text.skipToNavigation

Alternate Catalog No. : A716 1 1/4SS316

Catalog No. : A71611/4SS316

Description:  CUSHIONED CLP 1 IN 316 STN-STL

UPC: 616013147177

Clamp, Cushioned, Tube Series, Outer Diameter Tubing Size 1-1/4 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Installation is easy and requires no more time than a simple pipe clamp installation.
  • Cushion absorbs the shocks and associated vibrations from fluid surges in tubes, pipes and hoses.
  • Can be used in temperatures from 300 degree F to -40 degree F.
  • Snap-Guard Cushioned Clamp Assemblies are available individually bagged.

Descriptors

Category

Beam clamps

Special Features

Assembly includes steel clamp with bolt/locknut and cushion.

Application

To secure pipes, tubes and hoses for fluid conductors.

Specifications

Material

Type 316 Stainless Steel

Gauge

14 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Width

1.7 in

Maximum Clamp Diameter

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here