text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 70-562 V1

Catalog No. : A70-562V1

Description:  AL MECHANICAL LUG 4 SOL

UPC: 783786709007

Aluminum Mechanical Lug, #4 SOL, Bolt hole 1/2 inch, Length 1.77 inch, Width 1 inch, Height .81 inch. Tapped 3/8-24 UNF-2A. 3/16 Hex Steel Set Screw. Tin Plate Finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in