text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 70-406 V1

Catalog No. : A70-406V1

Description:  A 70-406 V1

UPC: 783786708994

Aluminum Tin Plated Mechanical Lug, One 13/32 inch Diameter Mount Hole On Pad, One Wire Port, 3/8-24 x 3/8 inch long Set Screw, 1-49/64 inch Long, 13/16 inch High and 1 inch Wide
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Blackburn