text.skipToContent text.skipToNavigation

Catalog No. : A6MTH-125-4N

Description:  A6MTH-125-4N

UPC: 783786706181

Bolted Aluminum Tee Connector, For Cable to Pad, 900 - 1250 Aluminum, 4N Pad - 4-Hole, 3 X 3 inch pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant