text.skipToContent text.skipToNavigation

Catalog No. : A6MT-S-150-EH

Description:  BOLTED AL TEE PIPE TO CABLE

UPC: 783786474011

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable, Run SPS 6, Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 12-5/8 X 4-1/4 inch. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac