Catalog No. : A6MT-R-150
Description: BOLTED TEE PIPE TO CABLE
UPC: 783786386734
Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable, Run SPS 5, Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 12-5/8 X 4-1/4 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |