text.skipToContent text.skipToNavigation

Catalog No. : A6MT-P-250

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706600

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 4 inch Pipe to 1100-2500AAC 1113-2300ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant