text.skipToContent text.skipToNavigation

Catalog No. : A6MT-P-150

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706587

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 4 inch Pipe to 556-1500AAC 636-1272ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant