Catalog No. : A6MT-P-100-EH
Description: BOLTED ALUM SUBSTATION CONN
UPC: 783786973040
Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 4, Cable Size RUN ACC 250-1000, Cable Size RUN ACSR 300-795, Cable Diameter Min-Max .567-1.150, Dimensions 10-13/16 X 4-1/4 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |