Catalog No. : A6MT-M-100-EH
Description: AL BOLTED SUBSTA TEE CONNECTOR HDG
UPC: 783786706532
Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 3-1/2 inch Pipe to 250-1000AAC 300-795ACSR, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |