Catalog No. : A6MT-L-100-SS
Description: A6MT-L-100 WITH SST HARDWARE
UPC: 783786849161
Aluminum Bolted Substation Tee Connector (Straight - Stainless Steel Hardware) - Pipe to Cable - 3 inch Pipe to 250-1000AAC 300-795ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |