Catalog No. : A6MT-K-250-EH
Description: AL. BOTLED TEE PIPE TO CABLE
UPC: 783786830794
Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 2-1/2, Cable Size RUN ACC 1100-2500, Cable Size RUN ACSR 1113-2300, Cable Diameter Min-Max 1.209-1.823, Dimensions 9-1/2 X 4-5/16 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |