text.skipToContent text.skipToNavigation

Catalog No. : A6MT-K-100-EH

Description:  AL BOLTED SUBSTA TEE CONNECTOR HDG

UPC: 783786706365

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 2-1/2 inch Pipe to 250-1000AAC 300-795ACSR, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant