text.skipToContent text.skipToNavigation

Catalog No. : A6MT-H-25R

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 75114404938

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 1-1/2 inch Pipe to #4 to 250 kcmil AAC or #4 to 4/0 ACSR Tin plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac