Catalog No. : A6MT-H-25C
Description: AL Tee Conn 1-1/2 NPS-250 CU Liner
UPC: 783786706211
Aluminum Bolted Substation Tee Connector - Pipe to Cable - Straight - 230kV Maximum - 1-1/2 inch NPS Pipe to #4-250 AAC #4-4/0 ACSR, C - Bonded Copper Liner
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |