text.skipToContent text.skipToNavigation

Catalog No. : A6MT-H-250-EH

Description:  SUBSTATION CONNECTORS

UPC: 783786805280

Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 1-1/2, Cable Size RUN ACC 1100-2500, Cable Size RUN ACSR 1113-2300, Cable Diameter Min-Max 1.209-1.823, Dimensions 7 X 4 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant