Catalog No. : A6MT-H-150
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 783786706198
Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 1-1/2 inch Pipe to 556-1500AAC 636-1272ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |