Catalog No. : A6MT-H-100R
Description: ALUM CABLE TERMINAL TIN PLATED
UPC: 75114168588
Bolted Aluminum Connector, Type A6MT - Bolted Tee, Pipe to Cable. RUN SPS 1-1/2, Cable Size RUN ACC 250-1000, Cable Size RUN ACSR 300-795, Cable Diameter Min-Max .567-1.150, Dimensions 7-9/16 X 2-15/16 inch, Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. R is for Tin Plate.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |