text.skipToContent text.skipToNavigation

Catalog No. : A6MT-E-40

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786706075

Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Cable - 3/4 inch Pipe to 1/0-400AAC 1/0-336ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant